??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
15658 - Inductive Sensor
Bill of material
15658
Maßzeichnung
Product number of the Manufacturer
15658
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 30 mm, Non-flush, 2 cable entries (axial, radial), Smooth barrel, Ø 40 mm, Plastic, ABS, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101075120
Manufacturer Name
Turck
Manufacturer Type Description
NI30-K40SR-VP4X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели