??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1565602 - Inductive Sensor
Bill of material
1565602
Dimension drawing
Product number of the Manufacturer
1565602
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 20 mm, Non-flush, Cable length 2 m, Smooth barrel, Ø 34 mm, Plastic, PBT‐GF30‐V0, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Cable connection
EAN
4047101075113
Manufacturer Name
Turck
Manufacturer Type Description
NI20-K34-VP4X
Diameter of front cap
34 mm
CAD parameter 6 (copy of SM construction)
Glattrohr
Thread length
60 mm
Design
34 mm
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
6
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models