??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
15653 - Inductive Sensor
Bill of material
15653
Maßzeichnung
Product number of the Manufacturer
15653
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 15 mm, Non-flush, 2 cable entries (axial, radial), Threaded barrel, M30 x 1.5, Plastic, ABS, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101075076
Manufacturer Name
Turck
Manufacturer Type Description
NI15-P30SR-VP4X2
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
61 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
Combi S30
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Klemmenraum
Type of terminal chamber
SR
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir