??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
15652 - Inductive Sensor
Bill of material
15652
Dimension drawing
Product number of the Manufacturer
15652
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 10 mm, Flush, 2 cable entries (axial, radial), Threaded barrel, M30 x 1.5, Plastic, ABS, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101075045
Manufacturer Name
Turck
Manufacturer Type Description
BI10-P30SR-VP4X2
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
61 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
Combi S30
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Klemmenraum
Type of terminal chamber
SR
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models