??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
15650 - Inductive Sensor
Bill of material
15650
Dimension drawing
Product number of the Manufacturer
15650
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 40 mm, Non-flush, 2 cable entries (axial, radial), Threaded barrel, Pg36, Chrome-plated brass, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101074994
Manufacturer Name
Turck
Manufacturer Type Description
NI40-G47SR-VP4X2
Diameter of front cap
45 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
31 mm
Design
G47
CAD parameter 7 (copy of SM housing_nut_type)
DIN 46320 G47
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Klemmenraum
Number of LED holes
2
Type of terminal chamber
SR
Length of front cap
30 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models