??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
15646 - Inductive Sensor
Bill of material
15646
Maßzeichnung
Product number of the Manufacturer
15646
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 25 mm, Non-flush, Cable length 2 m, Threaded barrel, PG36, Chrome-plated brass, DC 3-wire, 10…65 VDC, NO contact, PNP output, Cable connection
EAN
4047101074949
Manufacturer Name
Turck
Manufacturer Type Description
NI25-G47-AP4X
Diameter of front cap
45 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
30 mm
Design
G47
CAD parameter 7 (copy of SM housing_nut_type)
DIN 46320 G47
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
7
External Diameter of the Cable
6.300 mm
Length of front cap
30 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD