??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
15640 - Inductive Sensor
Bill of material
15640
Dimension drawing
Product number of the Manufacturer
15640
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 60 mm, Non-flush, Rectangular, height 60 mm, Plastic, PBT‐GF30‐V0, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101074864
Manufacturer Name
Turck
Manufacturer Type Description
NI60-K90SR-VP4X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models