??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1562007 - Inductive Sensor, With Extended Switching Distance
Bill of material
1562007
Dimension drawing
Product number of the Manufacturer
1562007
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 50 mm, Flush, Rectangular, height 40 mm, Active face on top, Plastic, PBT‐GF30‐V0, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, M12 x 1 male connector
EAN
4047101227147
Manufacturer Name
Turck
Manufacturer Type Description
BI50U-Q80-VP6X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models