??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1540810 - Inductive Sensor, With Increased Switching Distance
Bill of material
1540810
Dimension drawing
Product number of the Manufacturer
1540810
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…65 VDC, Rated switching distance 75 mm, Non-flush, Rectangular, height 41 mm, Plastic, PBT‐GF30‐V0, Factor 1 for all metals, Resistant to magnetic fields, Large coverage, Extended temperature range, High switching frequency, DC 4-wire, 10…65 VDC, Changeover contact, NPN output, Terminal chamber
EAN
4047101073706
Manufacturer Name
Turck
Manufacturer Type Description
NI75U-CP80-VN4X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models