??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1540600 - Inductive Sensor, With Extended Switching Distance
Bill of material
1540600
Dimension drawing
Product number of the Manufacturer
1540600
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…65 VDC, Rated switching distance 40 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, Factor 1 for all metals, Increased switching distance, Protection class IP68, Large coverage, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101073515
Manufacturer Name
Turck
Manufacturer Type Description
NI40U-CP40-VP4X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models