??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
1540288 - Pressure-Resistant Linear Position Sensor, Analog
Bill of material
1540288
Maßzeichnung
Product number of the Manufacturer
1540288
Short Description
Pressure-Resistant Linear Position Sensor, Analog
Long Description
Pressure-Resistant Linear Position Sensor, Analog, Operating voltage 7…30 VDC, Measuring range 425 mm, Suited for hydraulic cylinders, The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term), Shock-proof up to 100g, Status displayed via 3 color LED, 16-bit resolution, Adjustable measuring range, Operating temperature rod -40 °C…+105 °C, Operating temperature electronics -40 °C…+85 °C, Protection class IP68, 7…30 VDC supply voltage, Analog output 4…20 mA, M12 × 1 connector
EAN
4047101405491
Manufacturer Name
Turck
Manufacturer Type Description
LTX425M-F10-LI0-X3-H1151
Housing length
620.600
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD