??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1540229 - Pressure-Resistant Linear Position Sensor, SSI
Bill of material
1540229
Dimension drawing
Product number of the Manufacturer
1540229
Short Description
Pressure-Resistant Linear Position Sensor, SSI
Long Description
Pressure-Resistant Linear Position Sensor, SSI, Operating voltage 7…30 VDC, Measuring range 400 mm, Suited for hydraulic cylinders, The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term), Shock-proof up to 100g, Status displayed via 3 color LED, Resolution 0,005 mm, Operating temperature rod -40 °C…+105 °C, Operating temperature electronics -40 °C…+85 °C, Protection class IP68, 7…30 V DC power supply, SSI - output, gray coded, 25 bit, M12 x 1 connector
EAN
4047101404906
Manufacturer Name
Turck
Manufacturer Type Description
LTX400M-F10-SSI2-GAF1-X3-H1161
Housing length
595.600
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models