??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
1537800 - Inductive Sensor, With Analog Output
Bill of material
1537800
Maßzeichnung
Product number of the Manufacturer
1537800
Short Description
Inductive Sensor, With Analog Output
Long Description
Inductive Sensor, With Analog Output, Operating voltage 15…30 VDC, Measuring range 4 mm - 11 mm, Flush, Rectangular, height 40 mm, Variable orientation of active face in 5 directions, Plastic, PBT‐GF30‐V0, 4‐wire, 15…30 VDC, Analog output, 0…10 V and 0…20 mA, M12 x 1 male connector
EAN
4047101072976
Manufacturer Name
Turck
Manufacturer Type Description
BI15-CK40-LIU-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir