??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1536644 - Magnetically Actuated Linear Position Sensor
Bill of material
1536644
Dimension drawing
Product number of the Manufacturer
1536644
Short Description
Magnetically Actuated Linear Position Sensor
Long Description
Magnetically Actuated Linear Position Sensor, Operating voltage 14…30 VDC, Measuring range 160 mm, Rectangular, aluminium / plastic, Many mounting possibilities, Immune to external magnetic fields, Extremely short blind zones, 2-wire, 14…30 VDC, Analog output, 4 … 20 mA, Male connector, M12 x 1, ATEX category II 2 G, Ex Zone 1, ATEX category II 2 D, Ex Zone 21
EAN
4047101259506
Manufacturer Name
Turck
Manufacturer Type Description
WIM160-Q25L-LI-EXI-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models