??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1536630 - Magnetically Actuated Linear Position Sensor
Bill of material
1536630
Dimension drawing
Product number of the Manufacturer
1536630
Short Description
Magnetically Actuated Linear Position Sensor
Long Description
Magnetically Actuated Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 100 mm, Rectangular, aluminium / plastic, Many mounting possibilities, Measuring range indication via LED, Immune to external magnetic fields, Extremely short blind zones, 4-wire, 15…30 VDC, Analog output, 0…10 V and 4…20 mA, Male connector, M12 x 1
EAN
4047101200539
Manufacturer Name
Turck
Manufacturer Type Description
WIM100-Q25L-LIU5X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models