??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
15356 - Inductive Sensor, With Analog Output
Bill of material
15356
Dimension drawing
Product number of the Manufacturer
15356
Short Description
Inductive Sensor, With Analog Output
Long Description
Inductive Sensor, With Analog Output, Operating voltage 15…30 VDC, Measuring range 4 mm - 11 mm, Flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT-GF30-VO, High-luminance corner LEDs, Optimum view of operating voltage and switching state from any position, 4‐wire, 15…30 VDC, Analog output, 0…10 V and 0…20 mA, Terminal chamber
EAN
4047101072488
Manufacturer Name
Turck
Manufacturer Type Description
BI15-CP40-LIU
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models