??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1535554 - Inductive Sensor, With Analog Output
Bill of material
1535554
Dimension drawing
Product number of the Manufacturer
1535554
Short Description
Inductive Sensor, With Analog Output
Long Description
Inductive Sensor, With Analog Output, Operating voltage 14…30 VDC, Measuring range 2 mm - 10 mm, Flush, Cable length 2 m, M30 × 1.5 threaded tube, Chrome-plated brass, 2‐wire, 14…30 VDC, Analog output, 4…20 mA, Cable connection, ATEX category II 1 G, Ex-zone 0, ATEX category II 2 D, Ex-zone 21
EAN
4047101072358
Manufacturer Name
Turck
Manufacturer Type Description
BI15-M30-LI-EXI
Diameter of front cap
27.500 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
55 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Kabel
Length of connector adapter
5 mm
Diameter of connector adapter
27.600 mm
Number of LED holes
0
Type of end cap
3
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models