??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1535548 - Inductive Sensor, With Analog Output
Bill of material
1535548
Dimension drawing
Product number of the Manufacturer
1535548
Short Description
Inductive Sensor, With Analog Output
Long Description
Inductive Sensor, With Analog Output, Operating voltage 15…30 VDC, Rectangular, height 14 mm, Plastic, PBT‐GF30‐V0, Sensitivity adjusted via potentiometer, Thickness measurement (e.g. screws, rivets, rods), Path measurement with conical actuator: Measuring range freely adjustable via cone length, 3‐wire, 15…30 VDC, Analog output, 0…10 V, M12 x 1 male connector
EAN
4047101072297
Manufacturer Name
Turck
Manufacturer Type Description
BI20R-Q14-LU-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models