??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1535546 - Inductive Sensor, With Analog Output
Bill of material
1535546
Dimension drawing
Product number of the Manufacturer
1535546
Short Description
Inductive Sensor, With Analog Output
Long Description
Inductive Sensor, With Analog Output, Operating voltage 15…30 VDC, Cable length 2 m, Rectangular, height 14 mm, Plastic, PBT‐GF30‐V0, Sensitivity adjusted via potentiometer, Thickness measurement (e.g. screws, rivets, rods), Path measurement with conical actuator: Measuring range freely adjustable via cone length, 3‐wire, 15…30 VDC, Analog output, 0…10 V, Cable connection
EAN
4047101072273
Manufacturer Name
Turck
Manufacturer Type Description
BI20R-Q14-LU
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models