??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1535533 - Inductive Sensor, With Analog Output
Bill of material
1535533
Dimension drawing
Product number of the Manufacturer
1535533
Short Description
Inductive Sensor, With Analog Output
Long Description
Inductive Sensor, With Analog Output, Operating voltage 15…30 VDC, Measuring range 1 mm - 2.5 mm, Flush, M12 × 1 threaded barrel, Chrome-plated brass, 4‐wire, 15…30 VDC, Analog output, 0…10 V and 0…20 mA, M12 x 1 male connector
EAN
4047101072143
Manufacturer Name
Turck
Manufacturer Type Description
BI2-M12-LIU-H1141
Diameter of front cap
10.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
46 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
2
Type of lock washers
DIN6797 J13
Number of lock washers
2
CAD parameter 8
Steckverbinder
Length of connector adapter
9 mm
Diameter of connector adapter
10.800 mm
Length of connector
7 mm
CAD parameter 10
M12 x 1
Number of LED holes
0
Number of pins
4
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models