??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1534609 - Inductive Sensor, For Material Recognition
Bill of material
1534609
Dimension drawing
Product number of the Manufacturer
1534609
Short Description
Inductive Sensor, For Material Recognition
Long Description
Inductive Sensor, For Material Recognition, Operating voltage 15…30 VDC, Rectangular, height 40 mm, Plastic, PBT‐GF30‐V0, Analog, 1 x analog output for amplitude evaluation, 1 x analog output for phase evaluation, M12 x 1 male connector
EAN
4047101071795
Manufacturer Name
Turck
Manufacturer Type Description
BI50R-Q80-2LU-H1141/S950
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models