??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1534605 - Inductive Sensor, With Analog Output
Bill of material
1534605
Dimension drawing
Product number of the Manufacturer
1534605
Short Description
Inductive Sensor, With Analog Output
Long Description
Inductive Sensor, With Analog Output, Operating voltage 15…30 VDC, Measuring range 1 mm - 4 mm, Flush, Cable length 2 m, Rectangular, height 8 mm, Active face on top, Metal, Zamak, nickel-plated, 4‐wire, 15…30 VDC, Analog output, 0…10 V and 0…20 mA, Cable connection
EAN
4047101145861
Manufacturer Name
Turck
Manufacturer Type Description
BI7-Q08-LIU
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models