??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1534603 - Inductive Sensor, With Analog Output
Bill of material
1534603
Dimension drawing
Product number of the Manufacturer
1534603
Short Description
Inductive Sensor, With Analog Output
Long Description
Inductive Sensor, With Analog Output, Operating voltage 15…30 VDC, Measuring range 3 mm - 8 mm, Flush, Rectangular, height 14 mm, Active face on top, Plastic, PBT‐GF30‐V0, 4‐wire, 15…30 VDC, Analog output, 0…10 V and 0…20 mA, M8 x 1 male connector
EAN
4047101071740
Manufacturer Name
Turck
Manufacturer Type Description
BI10-Q14-LIU-V1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models