??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1533005 - Inductive Sensor, With Analog Output
Bill of material
1533005
Dimension drawing
Product number of the Manufacturer
1533005
Short Description
Inductive Sensor, With Analog Output
Long Description
Inductive Sensor, With Analog Output, Operating voltage 15…30 VDC, Measuring range 0.1 mm - 1.5 mm, Flush, Cable length 0.3 m, Threaded barrel, M5 x 0.5, Stainless steel, 1.4427 SO, 4-wire, 15…30 VDC, Analog output, 0…10 V and 0…20 mA, Cable with connector, M12 × 1
EAN
4047101071658
Manufacturer Name
Turck
Manufacturer Type Description
BI1.5-EG05-0.3-M12-SIU-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models