??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
1533003 - Inductive Sensor, With Analog Output
Bill of material
1533003
Maßzeichnung
Product number of the Manufacturer
1533003
Short Description
Inductive Sensor, With Analog Output
Long Description
Inductive Sensor, With Analog Output, Operating voltage 15…30 VDC, Measuring range 0.25 mm - 1.25 mm, Flush, Cable length 2 m, Threaded barrel, M8 x 1, Stainless steel, 1.4427 SO, 3‐wire, 15…30 VDC, Analog output, 0…10 V, Cable connection
EAN
4047101145830
Manufacturer Name
Turck
Manufacturer Type Description
BI1.5-EG08-LU
Diameter of front cap
6.400 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40.400 mm
Design
M8 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
Number of housing nuts
2
Type of lock washers
DIN6798A M8a
Number of lock washers
2
CAD parameter 8
Kabel
Number of LED holes
0
Type of end cap
5
External Diameter of the Cable
4 mm
Length of front cap
0.400 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir