??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1533001 - Inductive Sensor, With Analog Output
Bill of material
1533001
Dimension drawing
Product number of the Manufacturer
1533001
Short Description
Inductive Sensor, With Analog Output
Long Description
Inductive Sensor, With Analog Output, Operating voltage 15…30 VDC, Measuring range 0.1 mm - 1.5 mm, Flush, Cable length 0.3 m, Smooth barrel, Ø 4 mm, Stainless steel, 1.4427, 4-wire, 15…30 VDC, Analog output, 0…10 V and 0…20 mA, Cable with connector, M12 × 1
EAN
4047101071641
Manufacturer Name
Turck
Manufacturer Type Description
BI1.5-EH04-0.3-M12-SIU-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models