??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
15179 - Inductive Sensor
Bill of material
15179
Dimension drawing
Product number of the Manufacturer
15179
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 30 mm, Non-flush, Cable length 2 m, Rectangular, height 48 mm, Active face in front, Plastic, PBT, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Cable connection
EAN
4047101071207
Manufacturer Name
Turck
Manufacturer Type Description
NI30-Q130-VP4X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models