??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
1515510 - Inductive Sensor, With Extended Switching Distance
Bill of material
1515510
Maßzeichnung
Product number of the Manufacturer
1515510
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…65 VDC, Rated switching distance 100 mm, Non-flush, Rectangular, height 60 mm, Plastic, PBT‐GF30‐V0, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Extended temperature range, Auto-compensation protects against pre-damping, One-sided fitting possible, DC 4-wire, 10…65 VDC, Changeover contact, NPN output, M12 x 1 male connector
EAN
4047101071078
Manufacturer Name
Turck
Manufacturer Type Description
NI100U-K90SR-VN4X2-H1141
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)