??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1512221 - Inductive Sensor, With Extended Temperature Range
Bill of material
1512221
Dimension drawing
Product number of the Manufacturer
1512221
Short Description
Inductive Sensor, With Extended Temperature Range
Long Description
Inductive Sensor, With Extended Temperature Range, Operating voltage 10…65 VDC, Rated switching distance 10 mm, Flush, Cable length 2 m, Threaded barrel, M30 x 1.5, Plastic, PA12‐GF30, Temperatures up to -40 °C, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Cable connection
EAN
4047101070644
Manufacturer Name
Turck
Manufacturer Type Description
BI10-S30-VP4X/S97
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
50 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
Combi S30
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Kabel
Length of connector adapter
10 mm
Diameter of connector adapter
27.600 mm
Number of LED holes
1
Type of end cap
3
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models