??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1510301 - Inductive Sensor, Ring Sensor
Bill of material
1510301
Dimension drawing
Product number of the Manufacturer
1510301
Short Description
Inductive Sensor, Ring Sensor
Long Description
Inductive Sensor, Ring Sensor, Operating voltage 10…55 VDC, Rectangular, height 32 mm, Plastic, POM, Integrated amplifier, Static output behavior, Sensitivity adjusted via potentiometer, Output pulse length min. 100 ms, Short-circuit proof and reverse-polarity protected, Wide temperature range, High resolution, High switching accuracy, High repeatability, DC 4-wire, 10…55 VDC, Changeover contact, PNP output, M12 x 1 male connector
EAN
4047101070415
Manufacturer Name
Turck
Manufacturer Type Description
NI100R-S32XL-VP44X-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models