??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
15095 - Inductive Sensor, With Increased Temperature Range
Bill of material
15095
Dimension drawing
Product number of the Manufacturer
15095
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Operating voltage 10…65 VDC, Rated switching distance 40 mm, Non-flush, Rectangular, height 41 mm, Plastic, PBT‐GF30‐V0, Temperatures up to +100 °C, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101070286
Manufacturer Name
Turck
Manufacturer Type Description
NI40-CP80-VP4X2/S100
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models