??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
15045 - Inductive Sensor, With Increased Temperature Range
Bill of material
15045
Dimension drawing
Product number of the Manufacturer
15045
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Operating voltage 10…65 VDC, Rated switching distance 15 mm, Flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, Temperatures up to +100 °C, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101000498
Manufacturer Name
Turck
Manufacturer Type Description
BI15-CP40-VP4X2/S100
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models