??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1500201 - Inductive Sensor, Rotation speed monitor
Bill of material
1500201
Dimension drawing
Product number of the Manufacturer
1500201
Short Description
Inductive Sensor, Rotation speed monitor
Long Description
Inductive Sensor, Rotation speed monitor, Operating voltage 10…65 VDC, Rated switching distance 15 mm, Flush, 2 cable entries (axial, radial), Smooth barrel, Ø 40 mm, Plastic, ABS, Large monitoring range of 60 to 3000 1/min, Fixed start-up time delay 5 s, Switchpoint adjustable via potentiometer, Factor 1 for all metals, Resistant to magnetic fields, DC 3-wire, 10…65 VDC, NO contact, PNP output, Terminal chamber
EAN
4047101069679
Manufacturer Name
Turck
Manufacturer Type Description
DBI15U-K40SR-AP4X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models