??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
1440008 - Inductive Sensor, Ring Sensor
Bill of material
1440008
Maßzeichnung
Product number of the Manufacturer
1440008
Short Description
Inductive Sensor, Ring Sensor
Long Description
Inductive Sensor, Ring Sensor, Operating voltage 10…55 VDC, Rectangular, height 32 mm, Plastic, ABS, Static output behavior, Sensitivity adjusted via potentiometer, Modular design, ring probe and switching amplifier also separately mountable, Output pulse length min. 100 ms, DC 4-wire, 10…55 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101069334
Manufacturer Name
Turck
Manufacturer Type Description
NI65R-S32SR-VP44X
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)