??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14155 - Horizontal Mount Hook
Bill of material
14155
PN
14155
SERIES
10 15 25 30 40 45
MATERIAL
Steel
A
1.859 Inch
B
0.750 Inch
C
0.375 Inch
D
1.510 Inch
E
0.349 Inch
F
0.813 Inch
G
0.203 Inch
H
1.631 Inch
J
0.500 Inch
K
0.562 Inch
L
1.260 Inch
M
1.305 Inch
N
0.179 Inch
WEIGHT
.210 lb
Previews
3D
2D
Download CAD models