??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
1407300 - Inductive Sensor, Ring Sensor
Bill of material
1407300
Maßzeichnung
Product number of the Manufacturer
1407300
Short Description
Inductive Sensor, Ring Sensor
Long Description
Inductive Sensor, Ring Sensor, Operating voltage 10…30 VDC, Rectangular, height 14 mm, Plastic, PBT‐GF30‐V0, Static output behaviour, Output pulse length min. 100 ms, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101068931
Manufacturer Name
Turck
Manufacturer Type Description
BI20R-Q14-AP6X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir