??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
1407200 - Inductive Sensor, Ring Sensor
Bill of material
1407200
Maßzeichnung
Product number of the Manufacturer
1407200
Short Description
Inductive Sensor, Ring Sensor
Long Description
Inductive Sensor, Ring Sensor, Operating voltage 10…30 VDC, Rectangular, height 14 mm, Plastic, PBT‐GF30‐V0, Static output behaviour, Output pulse length min. 100 ms, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101000825
Manufacturer Name
Turck
Manufacturer Type Description
BI15R-Q14-AP6X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD