??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
1407100 - Inductive Sensor, Ring Sensor
Bill of material
1407100
Maßzeichnung
Product number of the Manufacturer
1407100
Short Description
Inductive Sensor, Ring Sensor
Long Description
Inductive Sensor, Ring Sensor, Operating voltage 10…30 VDC, Rectangular, height 14 mm, Plastic, PBT‐GF30‐V0, Static output behaviour, Output pulse length min. 100 ms, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101068894
Manufacturer Name
Turck
Manufacturer Type Description
BI10R-Q14-AP6X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD