??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1407000 - Inductive Sensor, Ring Sensor
Bill of material
1407000
Dimension drawing
Product number of the Manufacturer
1407000
Short Description
Inductive Sensor, Ring Sensor
Long Description
Inductive Sensor, Ring Sensor, Operating voltage 10…30 VDC, Rectangular, height 14 mm, Plastic, PBT‐GF30‐V0, Static output behaviour, Output pulse length min. 100 ms, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101068870
Manufacturer Name
Turck
Manufacturer Type Description
BI6R-Q14-AP6X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models