您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
14039
Turck
Sensors
inductive20sensors
Powered by
CAD模型選擇
{turck/sensors/inductive20sensors/14039.prj},{NB=14039},{PREVIEW=../../../_pool_/d5/aa/14039.png},{MASSZEICHNUNG=../../../_pool_/d5/aa/14039.png},{BMENB=14039},{DESCSHORT=Inductive Sensor, Ring Sensor},{DESCLONG=Inductive Sensor, Ring Sensor, Operating voltage 10…30 VDC, Rectangular, height 30 mm, Plastic, PA12‐GF30, Pulse duration 100 ms, Sensitivity adjusted via potentiometer, DC 3-wire, 10…30 VDC, Dynamic output behaviour, NO contact, NPN output, M12 x 1 male connector},{EAN=4047101068580},{MANUNAME=Turck},{MANUTYPEDESC=BI10R-W30-DAN6X-H1141},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/14039},{DEEPLINK_DEU=https://www.turck.de/de/product/14039}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
14039 - Inductive Sensor, Ring Sensor
Bill of material
14039
Maßzeichnung
Product number of the Manufacturer
14039
Short Description
Inductive Sensor, Ring Sensor
Long Description
Inductive Sensor, Ring Sensor, Operating voltage 10…30 VDC, Rectangular, height 30 mm, Plastic, PA12‐GF30, Pulse duration 100 ms, Sensitivity adjusted via potentiometer, DC 3-wire, 10…30 VDC, Dynamic output behaviour, NO contact, NPN output, M12 x 1 male connector
EAN
4047101068580
Manufacturer Name
Turck
Manufacturer Type Description
BI10R-W30-DAN6X-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型