??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
14037 - Inductive Sensor, Ring Sensor
Bill of material
14037
Dimension drawing
Product number of the Manufacturer
14037
Short Description
Inductive Sensor, Ring Sensor
Long Description
Inductive Sensor, Ring Sensor, Operating voltage 10…30 VDC, Rectangular, height 30 mm, Plastic, PA12‐GF30, Pulse duration 100 ms, Sensitivity adjusted via potentiometer, DC 3-wire, 10…30 VDC, Dynamic output behaviour, NO contact, NPN output, M12 x 1 male connector
EAN
4047101068559
Manufacturer Name
Turck
Manufacturer Type Description
BI6R-W30-DAN6X-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models