??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1403231 - Inductive Sensor, Ring Sensor
Bill of material
1403231
Dimension drawing
Product number of the Manufacturer
1403231
Short Description
Inductive Sensor, Ring Sensor
Long Description
Inductive Sensor, Ring Sensor, Operating voltage 10…30 VDC, Rectangular, height 30 mm, Plastic, PA12‐GF30, Static output behaviour, Output pulse length min. 100 ms, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101068498
Manufacturer Name
Turck
Manufacturer Type Description
BI20R-W30S-AP6X-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models