??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
13718 - Inductive Sensor, With Increased Temperature Range
Bill of material
13718
Dimension drawing
Product number of the Manufacturer
13718
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 8 mm, Non-flush, Cable length 2 m, Threaded barrel, M18 x 1, Plastic, PA12‐GF30, Temperatures up to +100 °C, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NO contact, Cable connection
EAN
4047101067668
Manufacturer Name
Turck
Manufacturer Type Description
NI8-S18-AZ3X/S100
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
50 mm
Design
M18 x 1
CAD parameter 7 (copy of SM housing_nut_type)
Combi S18
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Kabel
Length of connector adapter
10 mm
Diameter of connector adapter
16.700 mm
Number of LED holes
1
Type of end cap
2
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models