??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
13441 - Inductive Sensor, With Increased Temperature Range
Bill of material
13441
Dimension drawing
Product number of the Manufacturer
13441
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 20 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, Temperatures up to +100 °C, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NC/NO programmable, Terminal chamber
EAN
4047101000979
Manufacturer Name
Turck
Manufacturer Type Description
NI20-CP40-FZ3X2/S100
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models