??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
13429 - Inductive Sensor
Bill of material
13429
Dimension drawing
Product number of the Manufacturer
13429
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 60 mm, Non-flush, Rectangular, height 60 mm, Plastic, PBT‐GF30‐V0, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NC/NO programmable, Terminal chamber
EAN
4047101066975
Manufacturer Name
Turck
Manufacturer Type Description
NI60-K90SR-FZ3X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models