??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
13428 - Inductive Sensor
Bill of material
13428
Dimension drawing
Product number of the Manufacturer
13428
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 40 mm, Non-flush, 2 cable entries (axial, radial), Threaded barrel, Pg36, Chrome-plated brass, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NC/NO programmable, Terminal chamber
EAN
4047101066968
Manufacturer Name
Turck
Manufacturer Type Description
NI40-G47SR-FZ3X2
Diameter of front cap
45 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
31 mm
Design
G47
CAD parameter 7 (copy of SM housing_nut_type)
DIN 46320 G47
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Klemmenraum
Number of LED holes
2
Type of terminal chamber
SR
Length of front cap
30 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models