??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
13427 - Inductive Sensor
Bill of material
13427
Maßzeichnung
Product number of the Manufacturer
13427
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 25 mm, Flush, 2 cable entries (axial, radial), Threaded barrel, Pg36, Chrome-plated brass, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NC/NO programmable, Terminal chamber
EAN
4047101066951
Manufacturer Name
Turck
Manufacturer Type Description
BI25-G47SR-FZ3X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD