??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
13425 - Inductive Sensor
Bill of material
13425
Dimension drawing
Product number of the Manufacturer
13425
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 30 mm, Non-flush, 2 cable entries (axial, radial), Smooth barrel, Ø 40 mm, Plastic, ABS, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NC/NO programmable, Terminal chamber
EAN
4047101066944
Manufacturer Name
Turck
Manufacturer Type Description
NI30-K40SR-FZ3X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models