??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
13421 - Inductive Sensor
Bill of material
13421
Maßzeichnung
Product number of the Manufacturer
13421
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 15 mm, Non-flush, 2 cable entries (axial, radial), Threaded barrel, M30 x 1.5, Plastic, ABS, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NC/NO programmable, Terminal chamber
EAN
4047101066906
Manufacturer Name
Turck
Manufacturer Type Description
NI15-P30SR-FZ3X2
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
61 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
Combi S30
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Klemmenraum
Type of terminal chamber
SR
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)