??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
13406 - Inductive Sensor, With Increased Switching Distance
Bill of material
13406
Dimension drawing
Product number of the Manufacturer
13406
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 50 mm, Non-flush, Rectangular, height 41 mm, Plastic, PBT‐GF30‐V0, Large sensing range, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NC/NO programmable, Terminal chamber
EAN
4047101066807
Manufacturer Name
Turck
Manufacturer Type Description
NI50-CP80-FZ3X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models